中文
iglidur® i6, laser sintering material

- Good wear resistance
- Food conformity in acc. with FDA
- Well suited for worm gears
Part No.
Weight [g]
General properties
Fold
Colour
Off-white Fold
Density [g/cm³]
1.06 Fold
Max. moisture absorption [Wt.- %]
0.8 Fold
Max. total moisture absorption [Wt.- %]
1.9 Fold
Dynamic information
Fold
Coefficient of sliding friction, dynamic, against Cf53 steel
0.16 Fold
Coefficient of friction, dynamic, against 304 stainless steel
0.24 Fold
pv value, max. (dry)
0.35MPa ⋅ m/s Fold
Max. recommended surface pressure [MPa]
34 Fold
Mechanical properties
Fold
Tensile strength printed flat [MPa]
31 Fold
Tensile strength printed upright [MPa]
28 Fold
Tensile modulus of elasticity [MPa]
1400 Fold
Flexural strength printed flat [MPa]
49 Fold
Flexural strength printed upright [MPa]
38 Fold
Modulus of elasticity [MPa]
1100 Fold
Shore D hardness
67 Fold
Compressive strength [MPa]
44 Fold
Physical properties
Fold
Thermal expansion coefficient (at 23°C/73°F)
12 K^-1 ⋅ 10^-5, test method DIN 53752 Fold
Heat conductivity
0.14W/(m ⋅ K), ASTM C 177 test method Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
80 Fold
Max. short-term application temperature [°C]
140 Fold
Lower application temperature [°C]
-40 Fold
Electrical properties
Fold
Specific volume resistance
> 1012Ωcm
Fold Surface resistance
> 1011Ω
Fold Characteristics classification
Fold
Food industry
FDA compliant
PFAS-tested
ESD compliant

Sales Consulting
Scroll


