中文

PEC200, sheets
High strengthExcellent chemical resistanceHigh rigidity
Part No.
Thickness [mm]
Selection Info
Length[mm]
610Width[mm]
1000 Dimensions
Fold
Thickness [mm]
1 Fold
Length [mm]
610 Fold
Width [mm]
1000 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
EU 10/2011 compliant
FDA compliant
General properties
Fold
Max. total moisture absorption [Wt.- %]
0.3 Fold
Max. moisture absorption [Wt.- %]
0.25 Fold
Colour
White Fold
Properties and approvals
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting
