中文
drylin® R steel shaft | supported | SWUM | AISI 1055

- Cost-effective standard
- High load capacity
- Dry area applications
- Hard chrome plated also available
- Lower coefficient of friction against polymer bearings
- 1.1213 (Cf53) steel
- Aluminium support
Part No.
Outer diameter d [mm]
Drilling pattern
Dimensions
Fold

Outer diameter d [mm]
12 Fold
Ø d1 [mm]
4.5 Fold
B [mm]
40 Fold
V [mm]
5 Fold
N1 [mm]
8 Fold
N2 [mm]
5 Fold
M [mm]
5.8 Fold
E [mm]
29 Fold
Pitch T [mm]
120 Fold
C5/C6 (min.) [mm]
20 Fold
C5/C6 (max.) [mm]
79 Fold
Max. length [mm]
6000 Fold
Angle Y [°]
50 Fold
V [mm]
5 Fold
Production and installation tolerances
Fold
d tolerance
h6 Fold
H-tolerance
±0,02 mm Fold
E tolerance
±0.15mm Fold
General properties
Fold
Material
CF-53 steel (1.1213) Fold
Surface hardness
60+4 HRC Fold
Surface roughness Ra
0.15 to 0.3µm Fold
Roundness
≤ 1/2 ø Tolerance Fold
Drilling pattern
Standard Fold

Sales Consulting