中文
drylin® R stainless steel shaft | EWMS | AISI 316Ti

- High corrosion resistance
- High chemical resistance
- Ideal solution for wet areas
- Stainless steel EWMS 1.4571 (V4A)
Part No.
Outer diameter d [mm]
Design
Dimensions
Fold
Design
solid shaft Fold
Outer diameter d [mm]
6 Fold
Max. length [mm]
3000 Fold
Production and installation tolerances
Fold
d tolerance
h9 Fold
General properties
Fold
Material
AISI 316Ti stainless steel Fold
Surface
drawn/polished Fold
Effective hardness depth [mm]
0.8 Fold
Surface roughness Ra
0.3 to 0.6µm Fold
Surface hardness
unhardened Fold
Roundness
≤ 1/2 ø Tolerance Fold

Sales Consulting
Scroll