Please input search content
Sign up and get 50 points
Home > Linear technology > R-shaft guides > Shafts > drylin® R stainless steel shaft | EWMR, AISI 304 >

drylin® R stainless steel shaft | EWMR, AISI 304

Picture 01
Picture 01
Picture 02
rohs
cleanroom
dimensions_identical_to_linear_ball_bearings_drylin_r
  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet areas
  • Stainless steel EWMR 1.4301 (V2A)
Part No.
Outer diameter d [mm]
Design
Dimensions
Fold
Design
solid shaft Unfold Fold
Outer diameter d [mm]
6 Unfold Fold
Max. length [mm]
3000 Unfold Fold
Production and installation tolerances
Fold
d tolerance
h9 Unfold Fold
General properties
Fold
Material
AISI 304 stainless steel Unfold Fold
Surface
drawn/polished Unfold Fold
Surface roughness Ra
0.3 to 0.6µm Unfold Fold
Surface hardness
unhardened Unfold Fold
Roundness
≤ 1/2 ø Tolerance Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download