Please input search content
Sign up and get 50 points
Home > Linear technology > W profile guides > Rails > drylin W WSX double rail >
Picture 01
Picture 01
Drawing 01
silent

drylin W WSX double rail

Design: double rail high profileMaterial: aluminium, hard-anodisedRail profile: round
Part No.
size
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs
Dimensions
Fold
a88f72cf-0624-4bc3-8cb3-5ef11998623c-origin-Zg_WSX-10
H [mm]
39 Unfold Fold
da [mm]
10 Unfold Fold
a [mm]
38.2 Unfold Fold
b [mm]
40 Unfold Fold
h [mm]
26.5 Unfold Fold
h2 [mm]
30 Unfold Fold
G1 [mm]
30 Unfold Fold
A1 [mm]
16.5 Unfold Fold
k1 thread
M6 Unfold Fold
Weight [g]
1300 Unfold Fold
Inner diameter di [mm]
6 Unfold Fold
s [mm]
60 Unfold Fold
nh [mm]
15.5 Unfold Fold
n [mm]
5.2 Unfold Fold
nb [mm]
9.5 Unfold Fold
T
M5 Unfold Fold
X [mm]
23 Unfold Fold
Y [mm]
16 Unfold Fold
Production and installation tolerances
Fold
H-tolerance
±0,02 mm Unfold Fold
da-tolerance
-0,1 mm Unfold Fold
General properties
Fold
size
10-40 Unfold Fold
Rail profile
round Unfold Fold
Design
curved double rail Unfold Fold
Material
Aluminium, hard-anodised Unfold Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
97560 Unfold Fold
Geometrical moment of inertia lz [mm4]
54910 Unfold Fold
Moment of resistance Wby [mm3]
3902 Unfold Fold
Moment of resistance Wbz [mm3]
3074 Unfold Fold
Max. length [mm]
4000 Unfold Fold

Sales Consulting

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
Drylin
WSX-10-40
x1 Unit

Total system quantity
Price Per System
¥604.61
已含加工费 Without Tax
Total Price
¥604.61
Without Tax
Total tax(Tax Rate13.00%)
+ ¥78.6
Total Price
¥683.21
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download