Please input search content
Sign up and get 50 points
Home > Ready Product > Connectors > HUMMEL cable glands HSK-M-EMC >

HUMMEL cable glands HSK-M-EMC

Picture 01
Picture 01
Drawing 01
  • Secure EMC protection: 360° shield connection for reliable shielding.
  • Highest protection classes: IP66, IP68 (10 bar) and IP69K.
  • Robust metal design: brass/stainless steel for industrial requirements.
  • High strain relief: strong hold even under vibration.
  • Metric variant
Part No.
Male thread
Cable diameter
Dimensions
Fold
Male thread
M16x1.5 Unfold Fold
Min. cable diameter [mm]
3 Unfold Fold
Max. cable diameter [mm]
7 Unfold Fold
Cable diameter
3-7mm Unfold Fold
GL [mm]
6 Unfold Fold
H Bolt [mm]
22 Unfold Fold
SW (wrench size)
SW20 Unfold Fold
General properties
Fold
PU piece
5 pcs. Unfold Fold
Manufacturer Part No.
1.691.1600.51 Unfold Fold
Material
Brass, nickel-plated Unfold Fold
Clamping insert
PA Unfold Fold
Moulded seal
NBR Unfold Fold
O-ring
NBR Unfold Fold
Protection class
IP 68 – 10bar/IP 69K in the given clamping area Unfold Fold
Thermal properties
Fold
Long-term service temperature
-40 °C to 100 °C Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥68.04
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥60.21 /set
Without Tax
Total Price
¥60.21
Without Tax
Total tax(Tax Rate13.00%)
+ ¥7.83
Total Price
¥68.04
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download