Please input search content
Sign up and get 50 points
Home > Ready Product > Connectors > HUMMEL cable glands HSK-K >

HUMMEL cable glands HSK-K

Picture 01
Picture 01
Drawing 01
  • Maximum impermeability: IP68 (10bar) and IP69K for the highest protection requirements.
  • Robust PA material: flame-retardant (UL94 V0), free from halogen and phosphorus.
  • Wider temperature range: reliable operation from -40°C to +100°C.
  • International conformity: complies with RoHS and REACH, free from conflict materials.
  • High variety: many thread types and clamping ranges for flexible applications.
Part No.
Male thread
Cable diameter
Dimensions
Fold
Male thread
M12x1.5 Unfold Fold
Min. cable diameter [mm]
3 Unfold Fold
Max. cable diameter [mm]
6.5 Unfold Fold
Cable diameter
3-6.5mm Unfold Fold
GL [mm]
8 Unfold Fold
H Bolt [mm]
21 Unfold Fold
SW (wrench size)
SW15 Unfold Fold
General properties
Fold
PU piece
5 pcs. Unfold Fold
Manufacturer Part No.
1.209.1200.50 Unfold Fold
Material
PA V0 according to UL 94 Unfold Fold
Moulded seal
NBR Unfold Fold
Protection class
IP 68 – 10bar/IP 69K in the specified clamping range with an additional O-ring on the connection thread (not included in the scope of delivery) Unfold Fold
Colour
grey Unfold Fold
Thermal properties
Fold
Long-term service temperature
-40 °C to 100 °C Unfold Fold

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥10.76
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥9.52 /set
Without Tax
Total Price
¥9.52
Without Tax
Total tax(Tax Rate13.00%)
+ ¥1.24
Total Price
¥10.76
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download