improve what moves
Binder M12-A cable connector, 6.0-8.0mm, unshielded, 99 0487 12 08, 99 0429 12 04, 99 0437 12 05, screw terminal, IP67, UL

Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 0429 12 04 Fold
Insulation class
III Fold
Contacts
CuZn (brass) Fold
Weight [g]
25.5 Fold
Dynamic information
Fold
Clamping range
6.0-8.0mm Fold
Electrical properties
Fold
Contact resistance
≤ 8mΩ Fold
Insertion cycles
> 50 Fold
Protection class
IP67 Fold
Overvoltage category
II Fold
Plug
Fold
Connector design
Straight pin plug-in connector Fold
Number of poles
4 pin Fold
Connection cross-section [mm]
max. 0.75mm² Fold
Connection cross-section [AWG]
max. AWG 18 Fold
EMC compliance
unshielded Fold
UL or UL-listed
UL Fold
Rated current (40°C)
4 A (3 A UL) Fold
Rated voltage [V]
250 Fold
Contact surface
CuSnZn (Optalloy) Fold
Contact body material
PA Fold
Locking
M12 Fold

Sales Consulting
















































































































