Please input search content
Sign up and get 50 points
Home > Bearings > Ball bearings > Flange ball bearings >
Overview
Filter Products

Ball bearings with flange

The xiros ball bearings with flange ensure a high degree of flexibility when installing ball bearings. The ball bearings with flange to screw on are available as a locking version or pivoting in conjunction with a flanged bearing housing to compensate for misalignments. Ball bearings with flange are ideal for axially fixing the bearing, for example in housing bores, tube ends, conveyor rollers, skate wheels and guide rollers as well as rollers. The cover plate protects against dust and dirt. The following inner diameters are available: 6, 8, 10, 12, 15, 17 and 20mm.

Filter Products
Total 12 Products
Sort by
Default
Delivery time
Price
Filter:
Measurement system
Flange on both sides
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download