Please input search content
Sign up and get 50 points
Home > Bearings > Ball bearings > Axial ball bearings >
Overview
Filter Products

Axial ball bearings

The stated dimensions of axial ball bearings are in accordance with the DIN 711 standard.

Single-row thrust bearings
Double-row thrust bearings
Axial thrust washers

The thrust races of xiros thrust bearings are made of the high-performance plastic xirodur developed by igus. This makes the use of lubricating greases superfluous, which in turn saves maintenance costs. The balls can be made of stainless steel or glass. The xiros thrust bearings are therefore made of plastic:

  • Corrosion-resistant
  • Non-magnetic (when using glass balls) and
  • Resistant to chemicals

Since they require no additional lubrication, they are clean and ideal for applications in medical and packaging technology, food contact applications and many other industries.

Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download