Home > chainflex > Measuring system cables >
Overview
Filter Products
Engineer

Filter

Reset
Number of cores
Number of cores and conductor nominal cross-section
Overall shield
No
Yes
Halogen-free
No
Yes
Oil resistance
No
Yes
UV resistance
No
Yes
Drive technology system
Jacket material
PUR
PVC
TPE
iguPUR
Nominal Voltage
50V
Temperature e-chain®
+5°C up to +70°C
-20°C up to +80°C
-25°C up to +80°C
-35°C up to +90°C
Travel distance e-chain®
~
Min. bend radius, e-chain(mm mm)
~
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download