English
drylin® 滑台 WW-06-20-T415-ES2,不锈钢

- Easy installation and cleaning with monobloc design
- Complete system from a single source
- It has the same connecting dimensions as the miniature size 15 with recirculating ball bearings. Suitable double rails made of stainless steel
- Lubrication eliminated. No washing out of grease in the cleaning process
产品代码
滑块材料
尺寸
收起

H [mm]
16 收起
A [mm]
32 收起
C [mm]
42 收起
A2 [mm]
25 收起
C2 [mm]
20 收起
一般性能
收起
安装尺寸
06-20 收起
设计
一体式 收起
机械性能
收起
静载荷Coy [N]
1 收起
静载荷Coz [N]
500 收起
静载荷Mox [Nm]
10 收起
静载荷Moy [Nm]
12 收起
静载荷Moz [Nm]
12 收起

销售咨询
滑动查看更多