Please input search content
Sign up and get 50 points
Home > Linear technology > W profile guides > Carriages > drylin W miniature linear carriage WW | Stainless steel >

drylin W miniature linear carriage WW | Stainless steel

Picture 01
Picture 01
Picture 02
Picture 03
Drawing 01
miniatur_icon
silent
  • Easy installation and cleaning with monobloc design
  • Complete system from a single source
  • It has the same connecting dimensions as the miniature size 15 with recirculating ball bearings. Suitable double rails made of stainless steel
  • Lubrication eliminated. No washing out of grease in the cleaning process
Part No.
Sliding element material
Dimensions
Fold
2aa855f9-72f9-4e0e-9ed8-93a93bbb7fe0-origin-DRL_TD_drylin26reg3B_W_WWP_-_drawing_DE_1
H [mm]
16 Unfold Fold
A [mm]
32 Unfold Fold
C [mm]
42 Unfold Fold
A2 [mm]
25 Unfold Fold
C2 [mm]
20 Unfold Fold
General properties
Fold
size
06-20 Unfold Fold
Design
一体式 Unfold Fold
Mechanical properties
Fold
Static load capacity Coy [N]
1 Unfold Fold
Static load capacity Coz [N]
500 Unfold Fold
Static load capacity Mox [Nm]
10 Unfold Fold
Static load capacity Moy [Nm]
12 Unfold Fold
Static load capacity Moz [Nm]
12 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download