中文

drylin W double rail WSR
Geometry optimised for hybrid roller bearingsCorrosion-free due to clear anodised coatingFlexible screw connection at the rear through igus slot nutsNo mounting holes in the field of visionFor side installation directly on the wallDesign: double railMaterial: aluminium, clear anodisedRail profile: round
Part No.
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needsC4[mm]
240C5[mm]
20C6[mm]
20 Dimensions
Fold

H [mm]
30 Fold
da [mm]
10 Fold
a [mm]
100 Fold
b [mm]
120 Fold
h [mm]
18 Fold
h2 [mm]
21 Fold
A1 [mm]
26.5 Fold
C4 [mm]
240 Fold
C5/C6 (min.) [mm]
20 Fold
C5/C6 (max.) [mm]
199.5 Fold
k1 thread
M6 Fold
Weight [g]
2477 Fold
a1 [mm]
80 Fold
n [mm]
10 Fold
nb [mm]
14.5 Fold
L [mm]
4000 Fold
Production and installation tolerances
Fold
H-tolerance
±0,25 mm Fold
da-tolerance
-0,1 mm Fold
a-Tolerance
±0,6 mm Fold
General properties
Fold
size
10-120 Fold
Rail profile
round Fold
Design
Double Rail Fold
Material
Aluminium, hard-anodised Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
1443000 Fold
Geometrical moment of inertia lz [mm4]
38700 Fold
Moment of resistance Wby [mm3]
22000 Fold
Moment of resistance Wbz [mm3]
2600 Fold
Max. length [mm]
4000 Fold

Sales Consulting
Scroll