Please input search content
Sign up and get 50 points
Home > Bearings > Ball bearings > Ball transfer unit > xiros® ball transfer units with hollow ball and iglidur® J350 housing, sliding >

xiros® ball transfer units with hollow ball and iglidur® J350 housing, sliding

Picture 01
Picture 01
Drawing 02
New
PFAS_free
  • Ball Ø: 22.22, 25.4, 30mm
  • High load carrying capacity with low friction
  • Operating temperatures of up to 120°C possible
  • Housing material: iglidur J350
  • Ball material: Stainless steel


ℹ️: The height tolerance of all sizes is ± 0.2mm.

Part No.
Ø d1 [mm]
Housing material
Max. axial static pressure load [N]
Running ball diameter [mm]
Dimensions
Fold
74ee629b-9891-45d0-bd1b-864088833a25-origin-Zg_xiros_BB-515B-B180-POM_2
Ø d1 [mm]
36 Unfold Fold
Ø d2 [mm]
45 Unfold Fold
h1 [mm]
30 Unfold Fold
h2 [mm]
10.1 Unfold Fold
Running ball diameter [mm]
22.22 Unfold Fold
size
522G Unfold Fold
General properties
Fold
Density [g/cm³]
1.42 Unfold Fold
Colour
beige Unfold Fold
Max. moisture absorption [Wt.- %]
0.2 Unfold Fold
Max. total moisture absorption [Wt.- %]
0.7 Unfold Fold
Weight [g]
36.11 Unfold Fold
Mechanical properties
Fold
Max. axial static pressure load [N]
1470 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download