Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > retraction-systems-triflex > RS retraction system >

RS retraction system

Picture 01
Picture 01
Drawing 01
  • Space-saving, closely routed on the robot arm
  • A system solution proven and tested in thousands of applications
  • Universal installation
  • Integrated fibre-rods - no external mechanical components such as springs or steel cables required
Part No.
Size index
Fixed end side
Dimensions
Fold
Size index
100 Unfold Fold
Retraction length [mm]
580 Unfold Fold
A [mm]
938 Unfold Fold
B [mm]
614 Unfold Fold
C [mm]
167 Unfold Fold
D [mm]
108 Unfold Fold
General properties
Fold
Shipping weight (kg or kg/m)
11.5 Unfold Fold

Sales Consulting

Total Price

¥13150.85
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit PriceWithout Tax
¥11,637.92 /Piece
Total PriceWithout Tax
¥11,637.92
Total taxTax Rate13%
+ ¥1512.93
Total Price Includes Tax
¥13,150.85
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download