中文

triflex® R Series TRLF
Light versionwith snap lock mechanismQuick to fillBend radius R: 100-182mm

Part No.

Bend radius [R] [mm]

Connecting principle

Max. cable diameter (d1) [mm]

Inner height [Hi]
100 mm

Max. cable diameter
35.5 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Size index
100 Fold
Bend radius [R] [mm]
145 Fold
Chain links per metre
29 Fold
Pitch [mm]
34.5 Fold
Bi inner height chamber 1 [mm]
37.5 Fold
Outer width [Ba] [mm]
108 Fold
Inner width [Bi] [mm]
100 Fold
Max. cable diameter (d1) [mm]
35.5 Fold
Max. cable diameter (d2) [mm]
0 Fold
General properties
Fold
Application area
For multi-axis movements Fold
Energy chain system
triflex® R TRL Fold
Shipping weight (kg or kg/m)
1.9 Fold
Additional information and diagrams
Fold