中文
Series RX.40 HT

- 适用于热碎屑的拖管,耐高温碎屑可达+850°C的Igu-mid HT材料
- 无舌榫,无边角,平滑运行的拖管
- 盖板可沿外半径方向打开
- 圆形外壳防止碎屑堆积
- 安全性:覆盖了孔销连接喝限位块
- RX40经过IP40的IP测试
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
52 Fold
Inner width [Bi] [mm]
100 Fold
Outer height Ha [mm]
70 Fold
Outer width [Ba] [mm]
123 Fold
Bend radius [R] [mm]
100 Fold
Pitch [mm]
40 Fold
Chain links per metre
25 Fold
Max. cable diameter [mm]
48 Fold
H [mm]
270 Fold
D [mm]
175 Fold
K [mm]
395 Fold
DeltaHF [mm]
50 Fold
General properties
Fold
Opening principle
RX lid Fold
Energy chain system
RX Fold
Shipping weight (kg or kg/m)
1.863575 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
850 Fold
Additional information and diagrams
Fold
Unsupported length dependent on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight= 2 [kg/m]
Unsupported length FLB = 1.6m
Travel = 3.2m
A=moving end, B=fixed end
Pitch: 40 mm per link
Chain links per m: 25
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll


