中文
System twisterchain 2208
Inner height hi: 28mm, inner width Bi: 52.5-112.5mm, pitch: 44mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Outer radius [mm]

Inner height [Hi]
28 mm

Max. cable diameter
25 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Max. cable diameter [mm]
25 Fold
Pitch [mm]
44 Fold
Inner height [Hi] [mm]
28 Fold
Outer height Ha [mm]
42 Fold

Sales Consulting






