中文
igubal® PFL Flange Bearing

- PFL204 up to PFL206
- Free from lubrication and maintenance
- Resistant to dirt
Part No.
Shaft diameter [mm]
Material spherical ball/insert
Dimensions
Fold


Shaft diameter [mm]
15 Fold
L [m]
59 Fold
m [mm]
63.5 Fold
A1 [mm]
4 Fold
Ag [m]
14 Fold
h [mm]
81 Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Fold
Recommended shaft tolerance
h9 Fold
Recommended shaft roughness
0.1-0.3 μm Fold
General properties
Fold
Material spherical ball/insert
iglidur® J4 Fold
Weight [g]
84.364 Fold

Sales Consulting
Scroll