Home > Bearings > igubal® self-aligning bearings > Clevis joint combinations > igubal® clevis joint with spring-loaded fixing clip >

igubal® clevis joint with spring-loaded fixing clip

Picture 01
Picture 01
Drawing 01
Drawing 02
PFAS_free
pfte_free
  • Material: igumid G
  • High tensile force
  • Can be combined with rod ends of the E dimensional series
  • Vibration-dampening
Part No.
Thread direction
Ø d1 [mm]
g [mm]
thread d2
Long shaft
Dimensions
Fold
42c080ef-88fa-4b9f-b886-78f0a0b5be97-origin-IGU_TD_GERMF_GELMF_1
e907a03f-5ae5-4fe7-b247-381e1509dc99-origin-IGU_INFO_directions-load_clevis-joints_EN_1
thread d2
M04 Unfold Fold
Ø d1 [mm]
4 Unfold Fold
g [mm]
8 Unfold Fold
Long shaft
General properties
Fold
Thread direction
Left-hand thread Unfold Fold
Dimensional series
E, according to DIN 71752 Unfold Fold
Weight [g]
1.313 Unfold Fold
Mechanical properties
Fold
Max. axial static load, short-term [N]
250 Unfold Fold
Max. axial static load, long-term [N]
125 Unfold Fold
Max. static radial tensile stress, short-term [N]
500 Unfold Fold
Max. static radial tensile stress, long-term [N]
250 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_22_0e650d4ac9
陈亚 Daniel Chen igubal®产品经理
IGUS_PPL_PM_and_IM_CN_28_8e790f310f

Product Consulting

Sales Consulting

Total Price

¥34.6
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥30.62 /unit
Without Tax
Total Price
¥30.62
Without Tax
Total tax(Tax Rate13.00%)
+ ¥3.98
Total Price
¥34.60
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download