Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Flange bearings > igubal® detectable two hole flange bearing, EFOM-FC >

igubal® detectable two hole flange bearing, EFOM-FC

Picture 01
Picture 01
Drawing 01
Drawing 02
  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid FC
  • Spherical ball materials: iglidur A181 (FDA- and EU10/2011-compliant), iglidur FC (detectable)
  • Lubrication and maintenance-free
Part No.
Shaft diameter [mm]
Material spherical ball/insert
Dimensions
Fold
f7094f85-c5d4-4d34-a3d7-6a99eeee573a-origin-Zg_EFOM-xx
213c9c59-d036-4567-b1af-8457f61c5bc6-origin-IGU_INFO_directions-load_flange-bearings_EN_1
Shaft diameter [mm]
5 Unfold Fold
Ø d2 [mm]
3.2 Unfold Fold
Ø dB [mm]
14 Unfold Fold
L [m]
16 Unfold Fold
A1 [mm]
4.5 Unfold Fold
Ag [m]
8.5 Unfold Fold
X2 [mm]
5 Unfold Fold
h [mm]
33.8 Unfold Fold
Ø dB [mm]
14 Unfold Fold
m1 [mm]
22.2 Unfold Fold
m2 [mm]
25.8 Unfold Fold
Maximum tightening torque, fastening [Nm]
0.6 Unfold Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Unfold Fold
Recommended shaft tolerance
h9 Unfold Fold
General properties
Fold
Dimensional series
K, according to DIN ISO 12240 Unfold Fold
Housing material
igumid® FC Unfold Fold
Material spherical ball/insert
iglidur® A181 Unfold Fold
Weight [g]
1.969 Unfold Fold
Mechanical properties
Fold
Max. axial static load, short-term [N]
400 Unfold Fold
Max. axial static load, long-term [N]
200 Unfold Fold
Max. radial static pressure load, short-term [N]
750 Unfold Fold
Max. radial static pressure load, long-term [N]
375 Unfold Fold
Requirements
Fold
Detectable

Sales Consulting

Total Price

¥90
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit PriceWithout Tax
¥79.65 /unit
Total PriceWithout Tax
¥79.65
Total taxTax Rate13%
+ ¥10.35
Total Price Includes Tax
¥90.00
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download