中文
iglidur® X, thrust washer, mm - XTM

- The chemical and temperature specialist, up to 150MPa static
- Temperature-resistant from -100°C to +250°C in continuous operation
- Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
- Universal chemical resistance
- High compressive strength
Part No.
Shaft diameter [mm]
Ø d2 [mm]
Thickness s [mm]
Dimensions
Fold

Shaft diameter [mm]
6 Fold
Ø d2 [mm]
20 Fold
Ø d4 [mm]
13 Fold
Thickness s [mm]
1.5 Fold
h [mm]
1 Fold
Ø d5 [mm]
1.5 Fold
Production and installation tolerances
Fold
Installation tolerance d1
+0,25 mm Fold
Tolerance d2 Housing bore
-0,25 mm Fold
s tolerance
-0,05 mm Fold
d4 tolerance
-0,12 +0,12 mm Fold
d5 tolerance
+0,125 +0,375 mm Fold
h tolerance
-0,2 +0,2 mm Fold
d6 tolerance
+0,12 mm Fold
Mechanical properties
Fold
Maximum surface speed, oscillating, short-term [m/s]
2.5 Fold
Maximum surface speed, rotating, continuous [m/s]
1.5 Fold
Maximum surface speed, rotating, short-term [m/s]
3.5 Fold
Maximum surface speed, oscillating, continuous [m/s]
1.1 Fold
Maximum surface speed, linear, continuous [m/s]
5 Fold
Maximum surface speed, linear, short-term [m/s]
10 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
RoHS 2 compliant according to EU guideline 2011/65/EU

Sales Consulting
Scroll