Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > Sleeve bearings with flange > iglidur® X, flanged bearing, mm - XFM >

iglidur® X, flanged bearing, mm - XFM

Picture 01
Picture 01
Drawing 01
rohs
PFAS_free
  • Excellent wear resistance at high temperatures
  • Suitable for extremely high speeds
  • Low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
  • Mould-resistant according to DIN EN ISO 846
Part No.
Shaft diameter [mm]
Ø d2 [mm]
Ø d3 (Flange) [mm]
b1 [mm]
b2 [mm]
Dimensions
Fold
0fddc5c6-8afc-4db3-b061-b5a00d4006dd-origin-_W300flange_Xflange_Pflange_P210flange_Kflange_J260flange_J3flange_J350flange_W360flange_L250flange_Dflange_J200flange_X6flange_V400flange_Zflange_UW500flange_Hflange_H1flange
Shaft diameter [mm]
2 Unfold Fold
Ø d2 [mm]
4 Unfold Fold
Ø d3 (Flange) [mm]
6 Unfold Fold
b1 [mm]
3 Unfold Fold
b2 [mm]
1 Unfold Fold
Length of bevel (f1) [mm]
0.3 Unfold Fold
Bevel angle (f1) [°]
30 Unfold Fold
Length of bevel (f4) [mm]
0 Unfold Fold
Bevel angle (f4) [°]
0 Unfold Fold
Production and installation tolerances
Fold
b1 tolerance
h13 Unfold Fold
Tolerance of shaft
h9 Unfold Fold
after press-fit d1 max. [mm]
2.046 Unfold Fold
after press-fit d1 min. [mm]
2.006 Unfold Fold
Shaft size max. [mm]
2 Unfold Fold
Shaft size min. [mm]
1.975 Unfold Fold
Tolerance d2 Housing bore min. [mm]
0 Unfold Fold
Tolerance d2 Housing bore max. [mm]
0.012 Unfold Fold
General properties
Fold
Coefficient of friction, dynamic, against steel
0,09 - 0,27 μ Unfold Fold
pv value, max. (dry)
1.32MPa · m/s Unfold Fold
Radioactive radiation max.
1 ⋅ 105 Gy Unfold Fold
CO2 equivalent per piece [kg]
0.0097 Unfold Fold
Mechanical properties
Fold
Compressive strength [MPa]
100 Unfold Fold
Max. recommended surface pressure [MPa]
150 Unfold Fold
Maximum surface speed, oscillating, short-term [m/s]
2.5 Unfold Fold
Maximum surface speed, rotating, continuous [m/s]
1.5 Unfold Fold
Maximum surface speed, rotating, short-term [m/s]
3.5 Unfold Fold
Maximum surface speed, oscillating, continuous [m/s]
1.1 Unfold Fold
Maximum surface speed, linear, continuous [m/s]
5 Unfold Fold
Maximum surface speed, linear, short-term [m/s]
10 Unfold Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
250 Unfold Fold
Max. short-term application temperature [°C]
315 Unfold Fold
Lower application temperature [°C]
-100 Unfold Fold
Heat conductivity
0.60W/m · K, test method ASTM C 177 Unfold Fold
Thermal expansion coefficient (at 23°C/73°F)
5K–1 · 10–5 DIN53752 Unfold Fold
Electrical properties
Fold
Specific volume resistance
< 105Ωcm, test method DIN IEC 93 Unfold Fold
Surface resistance
< 103Ω, test method DIN 53482 Unfold Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
Detectable
RoHS 2 compliant according to EU guideline 2011/65/EU

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥1105.14
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit PriceWithout Tax
¥4.89 /unit
Total PriceWithout Tax
¥978.00
Total taxTax Rate13%
+ ¥127.14
Total Price Includes Tax
¥1,105.14
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download