Please input search content
Sign up and get 50 points
Home > Bearings > Rollers > Knife edge rollers > Knife edge roller iglidur A181 | Universal material for food contact >

Knife edge roller iglidur A181 | Universal material for food contact

Picture 01
Picture 01
Drawing 01
New
rohs
fda
  • Shaft diameter: 4-10 mm
  • Length: 50 and 70 mm
  • Improved in terms of wear resistance compared to iglidur A180
  • FDA-compliant and EU 10/2011-compliant
  • Optical detectability
Part No.
Ø d1 [mm]
Ø d2 [mm]
Dimensions
Fold
b526a660-09bd-4eca-af1a-eaa188a7df24-origin-IGL_TD_knife-edge-roller-shop-drawing
Ø d1 [mm]
4.1 Unfold Fold
Ø d2 [mm]
9 Unfold Fold
b1 [mm]
50 Unfold Fold
Shaft diameter [mm]
4 Unfold Fold
Production and installation tolerances
Fold
d2 tolerance
±0,1 mm Unfold Fold
b1 tolerance
-0,3 mm Unfold Fold
General properties
Fold
Density [g/cm³]
1.38 Unfold Fold
Colour
blue Unfold Fold
Max. moisture absorption [Wt.- %]
0.2 Unfold Fold
Max. total moisture absorption [Wt.- %]
1.3 Unfold Fold
Mechanical properties
Fold
Max. recommended surface pressure [MPa]
31 Unfold Fold
Shore D hardness
76 Unfold Fold
Physical properties
Fold
Max. short-term application temperature [°C]
110 Unfold Fold
Max. long-term application temperature [°C]
90 Unfold Fold
Lower application temperature [°C]
-50 Unfold Fold
Electrical properties
Fold
Surface resistance

>1012 Ω

Unfold Fold
Requirements
Fold
017c2e94-2b19-4f69-97de-34616a558655-origin-Icon_RoHS
RoHS 2 compliant according to EU guideline 2011/65/EU
FDA compliant

IGUS_PPL_CN_industry_manager_CN_26_d59e8d6ce8
季江 John Ji iglidur® 产品经理
IGUS_PPL_PM_and_IM_CN_6_4f91169f37

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download