Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > other designs plain bearing > Pistonrings > iglidur® J guide ring >

iglidur® J guide ring

Picture 01
Picture 01
Drawing 01
Drawing 03
rohs
PFAS_free
  • Excellent wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Low humidity absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould-resistant according to DIN EN ISO 846
Part No.
Shaft diameter [mm]
Ø d2 [mm]
b1 [mm]
Dimensions
Fold
86655109-e808-483f-88f0-52b13a7f1cc7-origin-iglidur_Kolbenring_Zeichnung_1
fc8cd7dc-fcdc-4c0f-8dd5-76c4c50c98e5-origin-iglidur_Kolbenring_Zeichnung_3
Shaft diameter [mm]
6 Unfold Fold
Ø d2 [mm]
8 Unfold Fold
b1 [mm]
6 Unfold Fold
b2 slot width [mm]
1 Unfold Fold
Slotted bevel [°]
20 Unfold Fold
Production and installation tolerances
Fold
b1 tolerance
h13 Unfold Fold
b2 tolerance
±0,5 mm Unfold Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
90 Unfold Fold
Lower application temperature [°C]
-50 Unfold Fold

Sales Consulting

Total Price

¥1301.76
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥5.76 /unit
Without Tax
Total Price
¥1,152.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥149.76
Total Price
¥1,301.76
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download