Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > other designs plain bearing > Clearance-free prestressed bearing > iglidur® JVSM, clearance-free preloaded bearing, mm >

iglidur® JVSM, clearance-free preloaded bearing, mm

Picture 01
Picture 01
Drawing 01
rohs
  • Standard range from stock
  • Radial and axial pre-load
  • Zero clearance in unloaded condition
  • Material: iglidur® J
  • Maintenance-free and predictable service life
Part No.
Shaft diameter [mm]
Length of bearing b1 [mm]
Dimensions
Fold
98dd296f-fdfd-4e26-9ad8-74fb2b244425-origin-Zg_igl_VS
Shaft diameter [mm]
6 Unfold Fold
Ø d2 [mm]
8 Unfold Fold
b1 [mm]
6 Unfold Fold
b3 [mm]
1.5 Unfold Fold
Length of bearing b1 [mm]
6 Unfold Fold
General properties
Fold
Brand name
iglidur Unfold Fold
Properties and approvals
Fold
PFAS-tested
Requirements
Fold
Dirt-resistant

JIANG_Luke_2162e47be4
蒋陆 Luke Jiang iglidur®产品销售经理
IGUS_PPL_Luke_Jiang_CN_1_374a11c02a

Product Consulting

Sales Consulting

BRG_PPL_square_head_portrait_CN_12_c427645fb6
都成刚 Alvin Du iglidur®产品销售经理
IGUS_PPL_PM_and_IM_CN_25_a37649e441

Product Consulting

Estimated shipping in 2 business days

Total Price

¥901.74
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥3.99 /unit
Without Tax
Total Price
¥798.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥103.74
Total Price
¥901.74
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download