Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > Sleeve bearings > iglidur® H, sleeve bearing, mm - HSM >

iglidur® H, sleeve bearing, mm - HSM

Picture 01
Picture 01
Drawing 01
rohs
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
Part No.
Shaft diameter [mm]
Ø d2 [mm]
b1 [mm]
Dimensions
Fold
bf57db3d-e7f5-4f4f-9725-fc880bd117d2-origin-250_W300_X_P_P210_J260_J3_J350_W360_L250_R_D_J200_X6_V400_Z_UW500_H_H1_H370_C500_A180_A181_A200_A350_A500_A160_A290_UW160_T220_Q_Q2_F_H4_UW_N54_GV0_J2_AB_Q290_RW370_G1_E7_J3B_
Ø d2 [mm]
4.5 Unfold Fold
Bevel angle (f4) [°]
30 Unfold Fold
Bevel angle (f1) [°]
30 Unfold Fold
Length of bevel (f4) [mm]
0.5 Unfold Fold
Shaft diameter [mm]
3 Unfold Fold
Length of bevel (f1) [mm]
0.3 Unfold Fold
b1 [mm]
3 Unfold Fold
Production and installation tolerances
Fold
Installation tolerance d1
F10 Unfold Fold
Tolerance d1 max. [mm]
0.046 Unfold Fold
Tolerance d1 min. [mm]
0.006 Unfold Fold
Tolerance of shaft
h9 Unfold Fold
b1 tolerance
h13 Unfold Fold
General properties
Fold
Radioactive radiation max.
2 ⋅ 102 Gy Unfold Fold
Coefficient of friction, dynamic, against steel
0,07 - 0,20 μ Unfold Fold
Mechanical properties
Fold
Maximum surface speed, linear, short-term [m/s]
4 Unfold Fold
Maximum surface speed, linear, continuous [m/s]
3 Unfold Fold
Maximum surface speed, oscillating, continuous [m/s]
0.7 Unfold Fold
Maximum surface speed, rotating, short-term [m/s]
1.5 Unfold Fold
Maximum surface speed, rotating, continuous [m/s]
1 Unfold Fold
Maximum surface speed, oscillating, short-term [m/s]
1.1 Unfold Fold
Max. recommended surface pressure [MPa]
90 Unfold Fold
Requirements
Fold
RoHS 2 compliant according to EU guideline 2011/65/EU
Detectable
Mould-free according to DIN EN ISO 846 Procedure A
Physical And Thermal Properties
Fold
Compressive strength [MPa]
81 Unfold Fold
Lower application temperature [°C]
-40 Unfold Fold
Max. short-term application temperature [°C]
240 Unfold Fold
Max. long-term application temperature [°C]
200 Unfold Fold

JIANG_Luke_2162e47be4
蒋陆 Luke Jiang iglidur®产品销售经理
IGUS_PPL_Luke_Jiang_CN_1_374a11c02a

Product Consulting

Sales Consulting

BRG_PPL_square_head_portrait_CN_12_c427645fb6
都成刚 Alvin Du iglidur®产品销售经理
IGUS_PPL_PM_and_IM_CN_25_a37649e441

Product Consulting

Estimated shipping in 2 business days

Total Price

¥818.12
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥3.62 /unit
Without Tax
Total Price
¥724.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥94.12
Total Price
¥818.12
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download