中文
iglidur® H1, sleeve bearing, mm - H1SM

- Excellent wear resistance at room temperature
- Very good wear resistance at medium temperatures
- Excellent wear resistance at high temperatures
- Suitable for very high speeds
- Excellent coefficient of friction
- Very low moisture absorption
- Good wear resistance under water
- Very high media resistance
- Resistant to high loads (>60N/mm²)
- Mould resistant according to DIN EN ISO 846
Part No.
Shaft diameter [mm]
Ø d2 [mm]
b1 [mm]
Dimensions
Fold

Ø d2 [mm]
4.5 Fold
Bevel angle (f4) [°]
30 Fold
Bevel angle (f1) [°]
30 Fold
Length of bevel (f4) [mm]
0.5 Fold
Shaft diameter [mm]
3 Fold
Length of bevel (f1) [mm]
0.3 Fold
b1 [mm]
5 Fold
Production and installation tolerances
Fold
Installation tolerance d1
F10 Fold
Tolerance d1 max. [mm]
0.046 Fold
Tolerance d1 min. [mm]
0.006 Fold
Tolerance of shaft
h9 Fold
b1 tolerance
h13 Fold
General properties
Fold
CO2 equivalent per piece [kg]
0.0055 Fold
Radioactive radiation max.
2 ⋅ 102 Gy Fold
Coefficient of friction, dynamic, against steel
0,06 - 0,20 μ Fold
Mechanical properties
Fold
Maximum surface speed, linear, short-term [m/s]
7 Fold
Maximum surface speed, linear, continuous [m/s]
5 Fold
Maximum surface speed, oscillating, continuous [m/s]
1 Fold
Maximum surface speed, rotating, short-term [m/s]
2.5 Fold
Maximum surface speed, rotating, continuous [m/s]
2 Fold
Maximum surface speed, oscillating, short-term [m/s]
1.5 Fold
Max. recommended surface pressure [MPa]
80 Fold
Requirements
Fold
RoHS 2 compliant according to EU guideline 2011/65/EU
Detectable
Mould-free according to DIN EN ISO 846 Procedure A
Physical And Thermal Properties
Fold
Compressive strength [MPa]
78 Fold
Lower application temperature [°C]
-40 Fold
Max. short-term application temperature [°C]
240 Fold
Max. long-term application temperature [°C]
200 Fold

Sales Consulting
Scroll




