Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Spherical bearings > Heavy-duty spherical bearing >

Heavy-duty spherical bearing

Picture 01
Picture 01
Drawing 01
Drawing 02
New
PFAS_free
  • Fibre composite spherical bearing for heavy-duty applications
  • Dimensional series E following DIN ISO 12240
  • Material housing: igutex TXH
  • Material spherical ball: stainless steel (AISI 304)
  • Vibration dampening
  • Compensation of misalignment and edge loads
  • Corrosion-resistant
  • Up to 180MPa maximum static surface pressure
Part No.
Shaft diameter [mm]
Dimensions
Fold
B [mm]
22 Unfold Fold
Shaft diameter [mm]
30 Unfold Fold
Ø d2 [mm]
47 Unfold Fold
C [mm]
18 Unfold Fold
Length of chamfer (f) [mm]
1 Unfold Fold
General properties
Fold
Weight [g]
91.02 Unfold Fold
Housing material
igutex TXH Unfold Fold
Material spherical ball/insert
Stainless steel Unfold Fold
Mechanical properties
Fold
Max. radial static pressure load, short-term [N]
133000 Unfold Fold
Max. radial static pressure load, long-term [N]
66500 Unfold Fold
Max. pivot angle (α) [°]
16 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download