中文

dryspin trapezoidal lead screw made of aluminium | Right-hand thread
Outer diameter: 10 - 20mmPitch: 2 - 4mmSingle startMaterial: aluminium EN AW 6082Thread direction: right handSelf-locking
Part No.
Thread size
Selection Info
Length[mm]
2000 Dimensions
Fold

Thread size
TR10X2 Fold
Pitch P [mm]
2 Fold
Pitch angle α [°]
3.64 Fold
Outer diameter ø d1 min. [mm]
9.8 Fold
Outer diameter Ø d1 max. [mm]
10 Fold
Core diameter Ø d3 min. [mm]
7.2 Fold
Core diameter Ø d3 max. [mm]
7.5 Fold
Max. length [mm]
1000 Fold
Production and installation tolerances
Fold
Helix deviation
0.1 mm over 300 mm Fold
Straightness (Standard)
0.3mm to 300mm Fold
Aligned
<0.1mm to 300mm (can be ordered via configurator) Fold
Tolerance according DIN 03
7e Fold
General properties
Fold
Thread direction
Right-hand thread Fold
Thread type
Trapezoidal threads; absorption of larger axial forces Fold

Sales Consulting
Scroll