中文

dryspin DST-round thread lead screw out of stainless steel | right-hand thread
Outer diameter: 4 - 20 mm
Pitch: 2.4 - 10 mm
Multi-start
Non-self-locking
Part No.
Thread size
Selection Info
Length[mm]
2000 Dimensions
Fold

Thread size
DS10X2 Fold
Pitch P [mm]
2 Fold
Pitch angle α [°]
3.64 Fold
Outer diameter ø d1 min. [mm]
9.9 Fold
Outer diameter Ø d1 max. [mm]
10 Fold
Core diameter Ø d3 min. [mm]
7.8 Fold
Core diameter Ø d3 max. [mm]
7.9 Fold
Max. length [mm]
3000 Fold
General properties
Fold
Thread direction
Right-hand thread Fold
Thread type
dryspin low pitch lead screws Fold
Number of threads
1 Fold
Weight [g]
620 Fold
lead screw material
stainless steel 1.4301 Fold

Sales Consulting