中文
drylin® R linear slide bearing RJUM-11

- Closed, anodised aluminium adapter, precise
- 50% reduced max. bearing clearance
- Secured by circlips
- Material of the liner: iglidur® J
Part No.
Ø d1 [mm]
Dimensions
Fold

Ø d1 [mm]
10 Fold
Ø d2 [mm]
19 Fold
B [mm]
29 Fold
B1 [mm]
21.6 Fold
s [mm]
1.3 Fold
Ø dn [mm]
17.5 Fold
Production and installation tolerances
Fold
d1 tolerance
+0.170 +0.335mm, D10 Fold
d2 tolerance
H7 Fold
B tolerance
h10 Fold
s tolerance
H10 Fold
dn tolerance
h10 Fold
General properties
Fold
Fmax. Dynamic, P = 5 Mpa [N]
725 Fold
Fmax. Static, P = 35 Mpa [N]
5075 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting