Please input search content
Sign up and get 50 points
Home > Linear technology > R-shaft guides > Liner > drylin® R liner JUM-01 >

drylin® R liner JUM-01

Picture 01
Picture 01
Picture 02
Drawing 01
Drawing 02
Drawing 03
Picture 01
drylin_Baukasten_Video_R_Lagerwechsel_JUM_d8f7ddfd9b
dimensions_identical_to_linear_ball_bearings_drylin_r
  • Material: iglidur® J for all shaft surfaces in indoor and outdoor applications 
  • Design: enclosed housing, long design
Part No.
Ø d1 [mm]
Dimensions
Fold
69c472f8-1529-4ce9-aa13-c36e655a13c6-origin-JUM-0120Grafik
f00e13de-d813-42e6-86c2-9e81cd6f5ba6-origin-DRL_TD_JUM_01_US_1
ae96b27a-a28c-40c6-8015-2201a5647f38-origin-DRL_TD_drylin_JUM-01_liner_with_data_variant_2_IA_1
Ø d1 [mm]
10 Unfold Fold
Ø d2 [mm]
12 Unfold Fold
b1 [mm]
28 Unfold Fold
r [mm]
3 Unfold Fold
t [mm]
0.8 Unfold Fold
Ø z [mm]
2.5 Unfold Fold
Ø di [mm]
12 Unfold Fold
B [mm]
29 Unfold Fold
t1 [mm]
1 Unfold Fold
Ø Z1 [mm]
2.6 Unfold Fold
Production and installation tolerances
Fold
d1 tolerance
+0.030 +0.070mm Unfold Fold
di tolerance
H7 Unfold Fold
B tolerance
h10 Unfold Fold
r1 tolerance
+0,05 mm Unfold Fold
t1 tolerance
+0,1 mm Unfold Fold
f1 tolerance
+0,5 mm Unfold Fold
General properties
Fold
Material
iglidur® J Unfold Fold
Physical properties
Fold
Max. long-term application temperature [°C]
90 Unfold Fold
Lower application temperature [°C]
-50 Unfold Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥32.94
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit PriceWithout Tax
¥29.15 /Piece
Total PriceWithout Tax
¥29.15
Total taxTax Rate13%
+ ¥3.79
Total Price Includes Tax
¥32.94
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download