中文
dryspin injection-moulded lead screw nut made of iglidur J | Shape: flange | Metric thread | RH

- Material: iglidur J
- Our all-rounder at almost all speeds
- Thread type: metric thread according to DIN 976
- Thread type: fastening thread
- Thread direction: right hand
- Permissible surface pressure in the thread: up to 4MPa
- Design: injection-moulding lead screw nut with machined thread
- Shape: lead screw nut with square flange
Part No.
Thread size
Ø d2 [mm]
b1 [mm]
Dimensions
Fold

Thread size
M5 Fold
Ø d1 [mm]
5 Fold
Ø d2 [mm]
12 Fold
Ø d3 [mm]
0 Fold
Ø d5 [mm]
3.2 Fold
A [mm]
11 Fold
B [mm]
12 Fold
C [mm]
18 Fold
b1 [mm]
12 Fold
b2 [mm]
4 Fold
General properties
Fold
Thread direction
Right-hand thread Fold
Thread type
Metric thread; standard for highest compatibility Fold
With spanner flat
Weight [g]
2.56 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting