English
drylin® 全塑滑块 WWPV-P,带预紧

- The locking carriage, installation size 1030, can be supplemented with a selectable pretension (optional).
- The standard rails are available as hard-anodised, silver and black clear-anodised versions, and up to a length of 3,000mm. We offer rail profiles without holes for customised drilling patterns
- PTFE-free, PFAS-tested through the use of iglidur® JGPF. Centre of gravity 10N, rail length 300mm, speed 0.002m/s, acceleration 0.1m/s², running performance 16,936km
- The linear guide allows for dry operation without external lubrication and is therefore maintenance-free
产品代码
预紧力
尺寸
收起

A [mm]
56 收起
C [mm]
60 收起
A2 [mm]
43 收起
C2 [mm]
45 收起
H2 [mm]
24 收起
一般性能
收起
安装尺寸
10-30 收起
设计
圆轨 收起
机械性能
收起
静载荷Coy [N]
100 收起
静载荷Coz [N]
50 收起

销售咨询
滑动查看更多