中文
Variable drylin® end cap NSVZ, clampable

- Directly supplied or retrofittable
- Travel range of linear carriage can be set
- Rail NSV-01-27, NSVZ-27 installed, vertical installation position. NSVZ min. holding force 200N
Part No.
a [mm]
Dimensions
Fold
a [mm]
27 Fold
size
27 Fold
T [mm]
10 Fold
Weights
Fold
Weight [g]
1.9 Fold
General properties
Fold
Brand name
drylin Fold

Sales Consulting