Please input search content
Sign up and get 50 points
Home > Linear technology > drylin C > drylin® C bracket for two additional M6 screw attachment points on the side of the carriage >

drylin® C bracket for two additional M6 screw attachment points on the side of the carriage

Picture 01
Picture 01
Picture 02
Picture 03
New

for two additional lateral M6 screw attachment points on the carriage of the drylin C series

Part No.
size
Technical data
Fold
a1 [mm]
41 Unfold Fold
a2 [mm]
11 Unfold Fold
Dimensions
Fold
size
3030 Unfold Fold
C2 [mm]
40 Unfold Fold
h2 [mm]
13.5 Unfold Fold
Weights
Fold
Weight [g]
55.088 Unfold Fold
General properties
Fold
New status
Brand name
drylin Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download