中文
drygear® Apiro gearbox with multifunction profile

With the help of the multi-functional profile, series connections of gearboxes can be implemented, as spacings of elements or products can be regulated. This combination is often used for applications in the food or packaging industry.
Part No.
Transmission
Dimensions
Fold
Axis distance (A1) [mm]
31 Fold
General properties
Fold
Weight [g]
270.039 Fold
Mechanical properties
Fold
Backlash [°]
0.5 Fold
Rated torque [Nm]
1.5 Fold
Transmission
4:1 Fold
Rated speed [r/min]
80 Fold

Sales Consulting
Scroll