中文
drygear® Apiro rack and pinion gearbox with coupling

Product information
- Flexible strokes starting at 60mm
- Max. axial load of 50N
- Flexible connection of drive shafts possible
- Manual or motorised drive possible
More advantages
- Easy synchronisation with Apiro® modular gearbox system
- INI kit available for all options
Part No.
Stroke [mm]
Ø D7 [mm]
Dimensions
Fold

L1 [mm]
80 Fold
L2 [mm]
60 Fold
L3 [mm]
150 Fold
B1 [mm]
50 Fold
B3 [mm]
55 Fold
H1 [mm]
87 Fold
H2 [mm]
31 Fold
S1
M4 - Senkschraube Fold
S2
M3 - Gewinde Fold
Ø D1 [mm]
25 Fold
Ø D2 [mm]
30 Fold
Ø D7 [mm]
10 Fold
W1
8x45° Fold
W2
4x90° Fold
General properties
Fold
Weight [g]
256.5874 Fold
Shipping weight (kg or kg/m)
0.2565874 Fold
Stroke [mm]
60 Fold
Stroke per rotation [mm]
125.66 Fold
Mechanical properties
Fold
Backlash [°]
0.5 Fold
Speed max. [m/s]
500 Fold
Max. axial load [N]
50 Fold

Sales Consulting