中文
drygear® Apiro rack and pinion gearbox

Product information
- Flexible strokes starting at 60mm
- Max. axial load of 50N
- Typically driven with an Apiro® worm gear
- Manual or motorised drive possible
More advantages
- Easy synchronisation with Apiro® modular gearbox system
- INI kit available for all options
Part No.
Stroke [mm]
Dimensions
Fold

Axis distance (A1) [mm]
31 Fold
L1 [mm]
80 Fold
L2 [mm]
390 Fold
L3 [mm]
480 Fold
B1 [mm]
50 Fold
B2 [mm]
5 Fold
H1 [mm]
87 Fold
H2 [mm]
31 Fold
Ø D1 [mm]
25 Fold
Ø D2 [mm]
30 Fold
Ø D4 [mm]
20 Fold
W1
8x45° Fold
W2
4x90° Fold
W2
4x90° Fold
General properties
Fold
Weight [g]
570.694 Fold
Shipping weight (kg or kg/m)
0.570694 Fold
Stroke [mm]
390 Fold
S1
M4 - Madenschraube Fold
S2
M3 - Gewinde Fold
Mechanical properties
Fold
Backlash [°]
0.5 Fold

Sales Consulting