中文
drygear® Apiro® gearbox with manual clamp, position indicator and hand wheel

Product information
- Available transmissions: 4:1, 8:1, 32:1, 64:1
- Output torque: 2.5Nm
- Output: coupling for 8mm shaft diameter
- Drive: manual clamp, position indicator and hand wheel
The Apiro® modular gearbox system includes a wide selection of optional accessories.
Couplings for other shaft diameters (up to 12mm) are available upon request.
Part No.
Transmission
Ø D4 [mm]
Dimensions
Fold

B1 [mm]
50 Fold
B3 [mm]
55 Fold
B7 [mm]
16 Fold
L1 [mm]
90 Fold
L2 [mm]
220 Fold
L3 [mm]
18 Fold
L4 [mm]
238 Fold
H1 [mm]
87 Fold
H2 [mm]
31 Fold
Ø S [mm]
8 Fold
W1
8x45° Fold
W2
4x90° Fold
Ø D1 [mm]
8 Fold
Ø D2 [mm]
30 Fold
Ø D3 [mm]
54 Fold
Ø D4 [mm]
8 Fold
Ø D6
2.4 Fold
Ø D7 [mm]
2 Fold
Ø D8 [mm]
21.2 Fold
Ø D9 [mm]
25.2 Fold
General properties
Fold
Weight [g]
485.806 Fold
Mechanical properties
Fold
Backlash [°]
0.5 Fold
Rated torque [Nm]
2.5 Fold
Break torque [Nm]
15 Fold
Transmission
4:1 Fold
Rated speed [r/min]
80 Fold

Sales Consulting
Scroll