Please input search content
Sign up and get 50 points
Home > LCA > Gearboxes > Apiro > drygear® Apiro® heavy duty >

drygear® Apiro® heavy duty

Picture 01
Picture 01
Drawing 01
New
  • Increased protection, more stability and more precise fastening
  • Robust design saves maintenance and replacement costs in the long term thanks to long service life and lubrication-free operation


  • Max. dynamic load: 300N
  • Rated torque: 2.5Nm
  • Pitch: 2mm
  • Feed rate TR lead screw: 0.5mm/revolution
  • Stroke: 50mm to 250mm


Our heavy-duty Apiro has an increase in axial force absorption of 400% compared to the standard Apiro.

Part No.
Thread size
Stroke [mm]
Dimensions
Fold
B1 [mm]
50 Unfold Fold
B3 [mm]
170 Unfold Fold
B4 [mm]
100 Unfold Fold
B5 [mm]
17 Unfold Fold
B6 [mm]
12 Unfold Fold
L1 [mm]
90 Unfold Fold
L3 [mm]
18 Unfold Fold
L4 [mm]
126 Unfold Fold
H1 [mm]
87 Unfold Fold
H2 [mm]
31 Unfold Fold
W1
8x45° Unfold Fold
W2
4x90° Unfold Fold
S2
M6 Unfold Fold
S3
M3 Unfold Fold
Ø D1 [mm]
8 Unfold Fold
Ø D2 [mm]
30 Unfold Fold
Ø D3 [mm]
54 Unfold Fold
Ø D7 [mm]
2 Unfold Fold
Ø D8 [mm]
21.2 Unfold Fold
Ø D9 [mm]
16 Unfold Fold
General properties
Fold
Weight [g]
2410.863 Unfold Fold
Mechanical properties
Fold
Backlash [°]
0.5 Unfold Fold
Rated torque [Nm]
2.5 Unfold Fold
Transmission
4:1 Unfold Fold
max. axial load (dynamic) [N]
300 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download