Please input search content
Sign up and get 50 points
Home > Bearings > Ball bearings > Radial ball bearings > xiros® ceramic bearings, temperature and chemical experts >

xiros® ceramic bearings, temperature and chemical experts

Picture 01
Picture 01
Drawing 01
  • Ceramic bearings with race and ball material made of zirconium oxide or silicon nitride
  • Resistant to temperature, chemicals and corrosion
  • Operating temperature of up to +250°C
  • Cage material: PEEK
  • Shaft tolerance: g6
  • Housing tolerance: J6
Part No.
Ø d1 [mm]
Ø d2 [mm]
b1 [mm]
Rings material
Design
Dimensions
Fold
7ec19ab3-17f2-4b61-a4c7-ed5b912032e8-origin-XRS_PROD_XirosC2AE20Radialrillenkugellager2C20xirodur20B1802C20Kugeln20aus20Edelstahl2C20KC3A4fig20aus20PE2C20mm
Ø d1 [mm]
10 Unfold Fold
Ø d2 [mm]
26 Unfold Fold
b1 [mm]
8 Unfold Fold
Tolerance of shaft
g6 Unfold Fold
Housing bore tolerance
J6 Unfold Fold
General properties
Fold
Ball material
silicon nitride Unfold Fold
Colour
黑色与白色 Unfold Fold
Weight [g]
8.9 Unfold Fold
Mechanical properties
Fold
max. speed (rpm)
2200 Unfold Fold
Static load capacity [N]
360 Unfold Fold
Dynamic load capacity [N]
1270 Unfold Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
250 Unfold Fold

Sales Consulting

Total Price

¥467.55
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥413.76 /unit
Without Tax
Total Price
¥413.76
Without Tax
Total tax(Tax Rate13.00%)
+ ¥53.79
Total Price
¥467.55
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download