中文

iglidur® P210, round bar
Low humidity absorptionLow coefficient of friction and wear on almost every shaftGood price-performance ratioExtremely resistant to edge pressureResistant to shocks and impactGood wear resistance at room temperatureGood wear resistance at medium temperaturesResistant to dirt and dustFogging behaviour according to DIN 75201-B
Part No.
Outer diameter d [mm]
Selection Info
Length[mm]
1000 Dimensions
Fold
Outer diameter d [mm]
10 Fold
Mechanical properties
Fold
Max. recommended surface pressure [MPa]
50 Fold
Shore D hardness
75 Fold
Flexural strength (at 20°C/68°F) [MPa]
70 Fold
Modulus of elasticity [MPa]
2500 Fold
Requirements
Fold
RoHS 2 compliant according to EU guideline 2011/65/EU
Mould-free according to DIN EN ISO 846 Procedure A
ESD compliant
EU 10/2011 compliant
FDA compliant
Physical And Thermal Properties
Fold
Compressive strength [MPa]
50 Fold
Max. short-term application temperature [°C]
160 Fold
Max. long-term application temperature [°C]
100 Fold
Lower application temperature [°C]
-40 Fold
General properties
Fold
Density [g/cm³]
1.4 Fold
Max. total moisture absorption [Wt.- %]
0.5 Fold
Max. moisture absorption [Wt.- %]
0.3 Fold
Colour
yellow Fold
Coefficient of friction, dynamic, against steel
0.07 - 0.19 Fold

Sales Consulting