中文
Conductive xiros® ball transfer unit

- Ball Ø: 12, 15 mm
- Electrostatic conductive with contact resistance <10^4 Ω
- Housing material: xirodur® F182
- Ball material: ES + 420C steel (in the housing)
ℹ️: The height tolerance of all sizes is ± 0.2 mm.
Part No.
Ø d1 [mm]
Housing material
Max. axial static pressure load [N]
Running ball diameter [mm]
Dimensions
Fold

Ø d1 [mm]
18 Fold
Ø d2 [mm]
23 Fold
h1 [mm]
15.4 Fold
h2 [mm]
7.4 Fold
Running ball diameter [mm]
12 Fold
Hole tolerance
24H7 Fold
size
512 Fold
General properties
Fold
Density [g/cm³]
1.42 Fold
Colour
black Fold
Max. moisture absorption [Wt.- %]
0.2 Fold
Max. total moisture absorption [Wt.- %]
0.7 Fold
Weight [g]
12.3 Fold
Roll material
Stainless steel Fold
Mechanical properties
Fold
Max. axial static pressure load [N]
130 Fold
Dynamic load capacity [N]
150 Fold
Modulus of elasticity [MPa]
3000 Fold
Flexural strength (at 20°C/68°F) [MPa]
95 Fold
Shore D hardness
79 Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
100 Fold
Lower application temperature [°C]
-40 Fold

Sales Consulting
Scroll