Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > Sleeve bearings > iglidur® JPF, sleeve bearing, mm - JPFSM >

iglidur® JPF, sleeve bearing, mm - JPFSM

Picture 01
Picture 01
Drawing 01
rohs
PFAS_free
pfte_free
  • Excellent wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent coefficient of friction
  • Low humidity absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould-resistant according to DIN EN ISO 846
Part No.
Shaft diameter [mm]
Ø d2 [mm]
b1 [mm]
Dimensions
Fold
bf57db3d-e7f5-4f4f-9725-fc880bd117d2-origin-250_W300_X_P_P210_J260_J3_J350_W360_L250_R_D_J200_X6_V400_Z_UW500_H_H1_H370_C500_A180_A181_A200_A350_A500_A160_A290_UW160_T220_Q_Q2_F_H4_UW_N54_GV0_J2_AB_Q290_RW370_G1_E7_J3B_
Ø d2 [mm]
4.5 Unfold Fold
Bevel angle (f4) [°]
30 Unfold Fold
Bevel angle (f1) [°]
30 Unfold Fold
Length of bevel (f4) [mm]
0.5 Unfold Fold
Shaft diameter [mm]
3 Unfold Fold
Length of bevel (f1) [mm]
0.3 Unfold Fold
b1 [mm]
3 Unfold Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Unfold Fold
Tolerance d1 max. [mm]
0.068 Unfold Fold
Tolerance d1 min. [mm]
0.02 Unfold Fold
Tolerance of shaft
h9 Unfold Fold
b1 tolerance
h13 Unfold Fold
General properties
Fold
Radioactive radiation max.
3 ⋅ 102 Gy Unfold Fold
Coefficient of friction, dynamic, against steel
0,06 - 0,18 μ Unfold Fold
Mechanical properties
Fold
Maximum surface speed, linear, short-term [m/s]
10 Unfold Fold
Maximum surface speed, linear, continuous [m/s]
8 Unfold Fold
Maximum surface speed, oscillating, continuous [m/s]
1.1 Unfold Fold
Maximum surface speed, rotating, short-term [m/s]
3 Unfold Fold
Maximum surface speed, rotating, continuous [m/s]
1.5 Unfold Fold
Maximum surface speed, oscillating, short-term [m/s]
2.1 Unfold Fold
Max. recommended surface pressure [MPa]
35 Unfold Fold
Requirements
Fold
RoHS 2 compliant according to EU guideline 2011/65/EU
Detectable
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download