中文
drygear® evoloid gearbox incl. stepper motor

- Compact motor gearbox unit
- Planetary gearbox in dry operation
- Available transmissions: 18:1
- Max. output torque: 3Nm
- Stepper motor NEMA 17 including encoder
Part No.
Design
Motor type
Dimensions
Fold
L1 [mm]
21.5 Fold
L2 [mm]
164.75 Fold
L3 [mm]
2 Fold
B1 [mm]
42 Fold
B2 [mm]
31 Fold
B3 [mm]
5.5 Fold
S1
M3 Fold
S2
M3 STS Schraube Fold
Ø D1 [mm]
8 Fold
Ø D2 [mm]
22 Fold
General properties
Fold
Weight [g]
644.985 Fold
Mechanical properties
Fold
Transmission
18:1 减速比 Fold
Backlash [°]
1 Fold
Rated speed [r/min]
75 Fold
Rated torque [Nm]
3 Fold

Sales Consulting