English
drygear® Apiro® 齿条减速箱,重载型

- Increased protection, more stability and more precise fastening
- Robust design saves maintenance and replacement costs in the long term thanks to long service life and lubrication-free operation
- Max. dynamic load: 300N
- Rated torque: 2.5Nm
- Pitch: 2mm
- Feed rate TR lead screw: 0.5mm/revolution
- Stroke: 50mm to 250mm
Our heavy-duty Apiro has an increase in axial force absorption of 400% compared to the standard Apiro.
产品代码
螺纹规格
行程 [mm]
尺寸
收起
B1 [mm]
50 收起
B3 [mm]
170 收起
B4 [mm]
100 收起
B5 [mm]
17 收起
B6 [mm]
12 收起
L1 [mm]
90 收起
L3 [mm]
18 收起
L4 [mm]
126 收起
H1 [mm]
87 收起
H2 [mm]
31 收起
W1
8x45° 收起
W2
4x90° 收起
S2
M6 收起
S3
M3 收起
Ø D1 [mm]
8 收起
Ø D2 [mm]
30 收起
Ø D3 [mm]
54 收起
Ø D7 [mm]
2 收起
Ø D8 [mm]
21.2 收起
Ø D9 [mm]
16 收起
一般性能
收起
重量 [g]
2410.863 收起
机械性能
收起
间隙 [°]
0.5 收起
额定扭矩 [Nm]
2.5 收起
传动比
4:1 收起
最大轴向载荷(动态) [N]
300 收起

销售咨询
滑动查看更多